3.4.4.1 DIAG_OnStartup()

static void INIT0_SECTION DIAG_OnStartup (void )[static]

Runs at start-up before main(). Diagnostics which are intended to be executed before main() can be called from this function in the appropriate order.

Parameters:
None.
Returns:

None.