3.4.4.1 DIAG_OnStartup()
static void INIT0_SECTION DIAG_OnStartup (void )[static]
Runs at start-up before main(). Diagnostics which are intended to be executed before main() can be called from this function in the appropriate order.
| None. |
None. |
static void INIT0_SECTION DIAG_OnStartup (void )[static]
Runs at start-up before main(). Diagnostics which are intended to be executed before main() can be called from this function in the appropriate order.
| None. |
None. |