4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| Improvement | M8PD-5972 | Generate package version in the source codes | All supported devices |
| Improvement | M8PD-5971 | Optimized clock initializer API | All supported devices |
| Bug Fix | M8PD-5993 | Calculation error fix for system clock when the PLL is enabled | All supported devices |