28.4.6.4 Wait for GP Timer
The PTG has two internal dedicated 16-bit General Purpose (GP) timers (PTGT0 and PTGT1), which can be used by the sequencer to wait for a specified period. The step commands are available for loading, modifying or initializing the GP timers.
Each GP timer consists of an incrementing timer (PTGTx) and a Limit register (PTGTxLIM). The Limit register value can be changed by a CPU write (when the module is disabled) or by the PTG sequencer (when the module is enabled). Data read from the Limit register depend upon the state of the PTG Counter/Timer Visibility bit (PTGIVIS).
When running, the timers increment on the rising edge of the PTG clock, which is defined
in the PTGCON register. The user can specify a wait operation using a GP timer by
executing the appropriate ‘PTGCTRL 0b1000’ or ‘PTGCTRL
0b1001’ command (wait for selected GP timer).
When waiting for the GP timer, the command will wait until the value of the timer (Timer0
or Timer1) reaches its respective limit value (PTGT0LIM or PTGT1LIM). On reaching the
limit value, the step command execution completes and the next command will start. The
timer is also cleared for its next use. All timers are cleared when the device is in the
Reset state or when the PTG module is disabled (ON = 0).