12 Oscillator Module
This section describes the Oscillator module in dsPIC33A devices. The Oscillator module supplies clocking to the system, including the CPU and peripherals. The following features are covered in this section:
- CLOCK Generator
- PLL Generator
- Clock Source such as FRC, Primary, Auxiliary or BFRC
- Fail Safe Clock Monitor
- REFO Clock Generator
- Power-Saving Mode