Functional Safety Support
- Targets
- ISO 26262 - ASIL B
- IEC 61508 SIL 2
- IEC 60730 Class B
- ISO 26262 and IEC 61508 Compliant Device Development
To learn about various functional safety standards and target safety levels that this device family supports, visit www.microchip.com/en-us/products/microcontrollers-and-microprocessors/dspic-dscs/functional-safety.