Jump to main content
High-Speed Analog-to-Digital Converters
- Five 12-Bit Resolution ADCs
- Up to 40 MSPS
- Up to 26 Analog Input Pins
- Sixteen Settings Channels. Each Channel:
- Can be assigned to any analog input (I/O pin or internal signal)
- Can be set to a different sampling time
- Can be configured as single-ended or differential
- Conversion result can be formatted as unsigned or signed.
- Conversion result can be left-aligned (fraction format).
- Has a separate 32-bit conversion result register
- Supports Four Sampling Modes
- Oversampling of multiple
samples
- Integration of multiple
samples
- Window (multiple samples
accumulated when the gate signal is active)
- Single conversion
- All channels have a
digital comparator to detect configurable thresholds.
- The last three settings
channels have the second result accumulator to implement second order
filters.
- Band Gap Reference and Temperature Sensor Diode Inputs