7.3.3.1 Enabling ECC Fault Injection
The ECC Fault injection logic is enabled by setting EECCON.FLTINJ = 1.
To help avoid unintentional enabling, the EECCON.ECCLOCK bit can be set to disable all
Fault injection operations. The ECCLOCK bit is only cleared via a Reset.