Features
This application note features the following contents:
- Overview of the AVR DA microcontroller features used for the three-phase sequence detection applications
- Overview of the three-phase sequence detection application
- A three-phase AC supply emulator
- Demo firmware for phase-sequence detection and phase-loss detection