3.1 Regional Band Layer
Regional band APIs are not to be used by an application directly. All API and attribute configuration of a regional band must happen via MAC layer. Necessary attributes are available as part of MAC attribute list and the application can use that to configure the regional band layer.