1 What is the Oscillator System Driver?
The oscillator module contains multiple clock sources and selection features that allow it to be used in a wide range of applications while maximizing performance and minimizing power consumption. Clock sources can be supplied either internally or externally.