43.5.1 DACxCON

Digital-to-Analog Converter Control Register
Name: DACxCON
Address: 0x0C2,0x0C5

Bit 76543210 
 EN OE[1:0]PSS[1:0] NSS 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – EN DAC Enable

ValueDescription
1 DAC is enabled
0 DAC is disabled

Bits 5:4 – OE[1:0] DAC Output Enable

OE DAC Outputs
11 DACxOUT is disabled
10 DACxOUT is enabled on pin RB7 only
01 DACxOUT is enabled on pin RA2 only
00 DACxOUT is disabled
Note: This device has multiple DACs that share the same output pin. If more than one DAC is enabled simultaneously, the priority for the DACOUT pin is DAC1>DAC2...>DACn.

Bits 3:2 – PSS[1:0] DAC Positive Reference Selection

PSS DAC Positive Reference
11 OPAxOUT(1)
10 FVR Buffer 2
01 VREF+
00 VDD
Notes:
  1. When PSS = 11 for DAC1, the positive reference will be the output of OPA1 (OPA1OUT). Alternatively, when PSS = 11 for DAC2 or DAC3 the positive reference will be the output of OPA2 (OPA2OUT).

Bit 0 – NSS DAC Negative Reference Selection

NSS DAC Negative Reference
1 VREF-
0 VSS