23.8.2 RxyPPS
Name: | RxyPPS |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RxyPPS[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 6:0 – RxyPPS[6:0] Pin Rxy Output Source Selection
Reset States: |
|
Name: | RxyPPS |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RxyPPS[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Reset States: |
|
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.