16.13.13 DMAnSIRQ

DMA Start Interrupt Request Source Selection Register
Name: DMAnSIRQ
Address: 0x0FF

Bit 76543210 
 SIRQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SIRQ[7:0] DMA Start Interrupt Request Source Selection

Table 16-6. DMAxSIRQ and DMAxAIRQ Interrupt Sources
Vector

Number

Interrupt

source

Vector

Number

(cont.)

Interrupt

source

(cont.)

0x0 Software Interrupt 0x35 DMA2DCNT
0x1 HLVD (High/Low-Voltage Detect) 0x36 DMA2OR
0x2 OSF (Oscillator Fail) 0x37 DMA2A
0x3 CSW (Clock Switching) 0x38 I2C1RX
0x4 NVM 0x39 I2C1TX
0x5 CLC1 (Configurable Logic Cell) 0x3A I2C1
0x6 CRC (Cyclic Redundancy Check) 0x3B I2C1E
0x7 IOC (Interrupt-On-Change) 0x3C -
0x8 INT0 0x3D CLC3
0x9 ADCH1 (ADC Context 1) 0x3E PWM3RINT
0xA AD (ADC Conversion Complete) 0x3F PWM3GINT
0xB ACT (Active Clock Tuning) 0x40 U2RX
0xC CM1 (Comparator) 0x41 U2TX
0xD ADCH2 (ADC Context 2) 0x42 U2E
0xE ADCH3 (ADC Context 3) 0x43 U2
0xF ADCH4 (ADC Context 4) 0x44 -
0x10 ZCD (Zero-Cross Detection) 0x45 CLC4
0x11 CLC5 0x46 CCP2 (Capture/Compare/PWM)
0x12 IOCSR (Interrupt-On-Change Signal Routing Port) 0x47 SCAN
0x13 - 0x48 - 0x4B -
0x14 DMA1SCNT (Direct Memory Access) 0x4C DMA3SCNT
0x15 DMA1DCNT 0x4D DMA3DCNT
0x16 DMA1OR 0x4E DMA3OR
0x17 DMA1A 0x4F DMA3A
0x18 SPI1RX (Serial Peripheral Interface) 0x50 INT2
0x19 SPI1TX 0x51 CLC8
0x1A SPI1 0x52 TU16B (Universal Timer 16B)
0x1B TMR2 0x53 TMR4
0x1C TMR1 0x54 DMA4SCNT
0x1D TMR1G 0x55 DMA4DCNT
0x1E CCP1 (Capture/Compare/PWM) 0x56 DMA4OR
0x1F TMR0 0x57 DMA4A
0x20 U1RX 0x58 PWM1S1P1 (PWM1 Parameter 1 of Slice 1)
0x21 U1TX 0x59 PWM1S1P2 (PWM1 Parameter 1 of Slice 2)
0x22 U1E 0x5A PWM2S1P1
0x23 U1 0x5B PWM2S1P2
0x24 TMR3 0x5C PWM3S1P1
0x25 TMR3G 0x5D PWM3S1P2
0x26 PWM1RINT 0x5E TU16APR
0x27 PWM1GINT 0x5F TU16ACAPT
0x28 - 0x60 TU16AZERO
0x29 CLC6 0x61 TU16BPR
0x2A TU16A (Universal Timer 16A) 0x62 TU16BCAPT
0x2B - 0x63 TU16BZERO
0x2C CM2 (Comparator) 0x64 PORTW IOC Flag (RW0)
0x2D CLC2 0x65 PORTW IOC Flag (RW1)
0x2E PWM2RINT 0x66 PORTW IOC Flag (RW2)
0x2F PWM2GINT 0x67 PORTW IOC Flag (RW3)
0x30 INT1 0x68 PORTW IOC Flag (RW4)
0x31 CLC7 0x69 PORTW IOC Flag (RW5)
0x32 CWG1 (Complementary Waveform Generator) 0x6A PORTW IOC Flag (RW6)
0x33 NCO1 (Numerically Controlled Oscillator) 0x6B PORTW IOC Flag (RW7)
0x34 DMA2SCNT 0x6C -