32.9.2 PWMxCLK

Name: PWMxCLK
Address: 0x461,0x470,0x47F

PWMx Clock Source

Bit 76543210 
    CLK[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLK[4:0] PWM Clock Source Select

CLK Source Operates in Sleep
11111 - 10011 Reserved N/A
10010 CLC8_OUT Yes(1)
10001 CLC7_OUT Yes(1)
10000 CLC6_OUT Yes(1)
01111 CLC5_OUT Yes(1)
01110 CLC4_OUT Yes(1)
01101 CLC3_OUT Yes(1)
01100 CLC2_OUT Yes(1)
01011 CLC1_OUT Yes(1)
01010 NCO1_OUT Yes(1)
01001 CLKREF Yes(1)
01000 EXTOSC Yes
00111 SOSC Yes
00110 MFINTOSC (31.25 kHz) Yes
00101 MFINTOSC (500 kHz) Yes
00100 LFINTOSC Yes
00011 HFINTOSC Yes
00010 FOSC No
00001 PWMIN1PPS Yes(1)
00000 PWMIN0PPS Yes(1)
Note:
  1. Operation during Sleep is possible if the clock supplying the source peripheral operates in Sleep.