11.13.23 PIR5

Peripheral Interrupt Request Register 5
Note:
  1. Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
  2. PWM2IF is a read-only bit. To clear the interrupt condition, all bits in the PWM2GIR register must be cleared.
Name: PIR5
Address: 0x4B7

Bit 76543210 
 PWM2IFPWM2PIFCLC2IFCM2IF TU16AIFCLC6IF  
Access RR/W/HSR/W/HSR/W/HSRR/W/HS 
Reset 000000 

Bit 7 – PWM2IF  PWM2 Parameter Interrupt Flag(2)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 6 – PWM2PIF PWM2 Period Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 5 – CLC2IF CLC2 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 4 – CM2IF CMP2 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 2 – TU16AIF 16-bit Universal Timer A Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 1 – CLC6IF CLC6 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred
Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt. PWM2IF is a read-only bit. To clear the interrupt condition, all bits in the PWM2GIR register must be cleared.