20.14.1 PORTx

PORTx Register
Important:
  • Writes to PORTx are actually written to the corresponding LATx register. Reads from PORTx register return actual I/O pin values.
  • The PORT bit associated with the MCLR pin is read-only and will read ‘1’ when the MCLR function is enabled (LVP = 1 or (LVP = 0 and MCLRE = 1))
  • Refer to the “Pin Allocation Table” for details about MCLR pin and pin availability per port
  • Unimplemented bits will read back as ‘0
  • Bits RB6 and RB7 read ‘1’ while in Debug mode
Name: PORTx

Bit 76543210 
 Rx7Rx6Rx5Rx4Rx3Rx2Rx1Rx0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – Rxn Port I/O Value

Reset States: 
POR/BOR = xxxxxxxx
All Other Resets = uuuuuuuu
ValueDescription
1

PORT pin is ≥ VIH

0

PORT pin is ≤ VIL

Writes to PORTx are actually written to the corresponding LATx register. Reads from PORTx register return actual I/O pin values. The PORT bit associated with the MCLR pin is read-only and will read ‘1’ when the MCLR function is enabled (LVP = 1 or (LVP = 0 and MCLRE = 1)) Refer to the “Pin Allocation Table” for details about MCLR pin and pin availability per port Unimplemented bits will read back as ‘0’ Bits RB6 and RB7 read ‘1’ while in Debug mode