13.12.11 SCANTRIG

Note:
  1. The number of implemented bits varies by device.
SCAN Trigger Selection Register
Name: SCANTRIG
Address: 0x361

Bit 76543210 
    TSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – TSEL[4:0] Scanner Data Trigger Input Selection

Table 13-3. Scanner Data Trigger Input Sources
TSEL Value Trigger Input Sources
11111 - 10001
10000 CLC8_OUT
01111 CLC7_OUT
01110 CLC6_OUT
01101 CLC5_OUT
01100 CLC4_OUT
01011 CLC3_OUT
01010 CLC2_OUT
01001 CLC1_OUT
01000 TU16B_OUT
00111 TU16A_OUT
00110 TMR4_Postscaler_OUT
00101 TMR3_OUT
00100 TMR2_Postscaler_OUT
00011 TMR1_OUT
00010 TMR0_OUT
00001 CLCKREF_OUT
00000 LFINTOSC(1)
The number of implemented bits varies by device.