29.9.10 TUCHAIN
Note: When
chained, TUxyCON0, TUxyCON1, TUxyHLT, TUxyPS, TUxyCLK and TUxyERS of the Secondary
module are undefined. Refer to the Chaining Counter
Timers section for details.
Name: | TUCHAIN |
Address: | 0x3B4 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CH16AB | |||||||||
Access | R/W | ||||||||
Reset | x |
Bit 0 – CH16AB Timers TU16A and TU16B Chain Enable
Reset States: |
|
Value | Description |
---|---|
1 | Timers TU16A (Main) and TU16B
(Secondary) operate as a single 32-bit
timer. TU16ATMR, TU16ACR and TU16APR form the Least Significant bits of the counter, capture and period values, respectively. |
0 | Timers TU16A and TU16B operate as independent 16-bit timers |