30.5.2 CCPxCAP

Name: CCPxCAP
Address: 0x343,0x347

Capture Trigger Input Selection Register

Bit 76543210 
     CTS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CTS[3:0] Capture Trigger Input Selection

Table 30-6. Capture Trigger Sources
CTS Value Source
1111-1100 Reserved
1011 CLC8_OUT
1010 CLC7_OUT
1001 CLC6_OUT
1000 CLC5_OUT
0111 CLC4_OUT
0110 CLC3_OUT
0101 CLC2_OUT
0100 CLC1_OUT
0011 IOC Interrupt
0010 CMP2_OUT
0001 CMP1_OUT
0000 Pin selected by CCPxPPS