7.2.2 Debugger to Target Communication Error Actions
If the MPLAB PICkit Basic In-Circuit Debugger and the target device are not communicating with each other:
- Select and then try the action again.
- Ensure that the cable(s) are of the correct length.
If the MPLAB PICkit Basic In-Circuit Debugger and the target device are not communicating with each other:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.