7.1.1 Debugger-to-Target Communications Errors
Failed to send database
If you receive this error:
- Try downloading again. It may be a one-time error.
- In the command palette, enter MPLAB: Edit project properties (UI). In the UI, click on the Tool section. Scroll down to and select Use Latest installed tool pack (recommented). Try downloading again.
If these fail to fix the problem or if there are no instructions, see 7.2.3 Debugger to Computer Communication Error Actions.