5.4 How to Recover Bootloader and Application Firmware

To recover the bootloader firmware and the application firmware on a Microchip® programmer/debugger or a Microchip development board, use the pycmsisdapswitcher utility.

This utility can also be used to switch the application firmware on a Microchip programmer/debugger or a Microchip development board between the Microchip proprietary implementation and the Arm® CMSIS-DAP v2 compliant implementation