4.1 Quick Debug/Program Reference
The following table is a quick reference for using the MPLAB PICkit Basic In-Circuit Debugger as either a debugging or programming tool.
Attention: MPLAB PICkit Basic does not support debug headers.
| Item | Debug | Program |
|---|---|---|
| Needed Hardware | A computer, a target board (Microchip demo board or your own design), cable(s) and an optional adapter board to connect the computer to the target. | |
| Debug Tool, USB cable, target power supply. | ||
| Device with on-board debug circuitry. | Device (with or without on-board debug circuitry). | |
| Needed Software | MPLAB for VS Code | |
| Application code (example code, i.e., from MPLAB Discover, or your own code). | Prebuilt code - Hex file. | |
| MPLAB for VS Code selection | .mplab.json file, PICkit Basic as Hardware Tool. | |
Debug and Run ![]() | Run Without Debugging (Ctrl+F5) | |
| Program Operation | Programs application code into the device. Depending on the selections of Properties, this can be any range of program memory. | |
| Debug Features Available | All for device – breakpoints, etc. | N/A |