Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Device:PIC16F13226, PIC16F13246
Tape & Reel Option:Blank = Standard Packaging (Tube or Tray)
T = Tape & Reel
Temperature Range:I= -40°C to +85°C (Industrial)
E= -40°C to +125°C (Extended)
Package(3):SL= 14-lead SOIC
ST= 14-lead TSSOP
P= 20-lead PDIP
SS= 20-lead SSOP
2LX= 20-lead VQFN
Package Style:Vxx3-character code with "V" prefix, specifying Automotive Recommended Product
BlankStandard
Examples:
  • PIC16F13226T-E/SLVAO(2): Tape and Reel, Extended temperature, 14-lead SOIC, Automotive Recommended Product
  • PIC16F13226T-I/SS: Tape and Reel, Industrial temperature, 14-lead TSSOP
  • PIC16F13246T-I/P: Tape and Reel, Industrial temperature, 20-lead PDIP
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. The Automotive Recommended Product identifier 'VAO' appears when the package is AECQ-100 Certified for Automotive applications.
  3. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.