5.2.2.2 Private Key - Stored in TempKey
The GenKey command can be used to generate an ephemeral ECC
private key and place it in SRAM where there is no limit on writing to a memory
location. This key cannot be read out but may be used by the ECDH
command.
|
Opcode |
Mode |
KeyID |
OtherData | Comment |
|---|---|---|---|---|
| 0x40 | 0x04 | 0xFF FF | 0x00 00 00 |
|
| Name | Size | Response |
|---|---|---|
| Response | 1 byte | If an ECC Fault code has been generated due to a command error |
| 64 bytes | Public keys X and Y coordinate the command’s success |