5.3.1.2 AES-ECB Decrypt
The AES-ECB Decrypt mode of the AES command is used to convert
encrypted text back to clear text.
|
Opcode |
Mode |
KeyID |
Data | Comments |
|---|---|---|---|---|
| 0x51 |
0x01 | 0x00 0[Slot] | Any 16 bytes of AES Encrypted data |
Decrypt key in Position 0 |
| 0x01 | 0xFF FF | Any 16 bytes of ClearText data | Decryption key located in TempKey |
| Name | Size (Bytes) | Notes |
|---|---|---|
| Response | 1 | If the operation fails, the ouptut is a one-byte error code. |
| 16 | If the operation is successful, the device will output 16 bytes of clear text data. |