5.1.4.1 Nonce - Random
When the Nonce
command is run in Random mode, it generates a new
nonce based on the input values shown in the tables below. If Param2 is 0x00 00, then a
new random number is generated based on the internal RNG. If Param2 is 0x80 00, a value
stored in TempKey is used to generate a new nonce instead and the random number
generator is not run. TempKey must be valid prior to running the Nonce
command in this case. Upon completion, the TempKey.SourceFlag is set to Rand.
It is recommended that the 20 bytes of data sent to the device be generated from a random source to prevent replay attacks.
Opcode | Mode | Param2 | Data | Description |
---|---|---|---|---|
0x16 |
0x00 or 0x01 | 0x00 00 | 20 bytes |
|
0x00 or 0x01 | 0x80 00 | 20 bytes |
|
Name | Input Param2 | Size | Description |
---|---|---|---|
Response | 0x00 00 | 32 bytes | Random number |
0x80 00 | 32 bytes | New TempKey value |
Note:
- TempKey.SourceFlag set to
‘
0
’ on successful completion of the command indicating the nonce value was random source. - TempKey.Valid set to
‘
1
’ on success.
# of Bytes | Input Data Param2 = 0x00 00 | Input Data Param2 = 0x80 00 |
---|---|---|
32 | RandOut from random number generator | TempKey value from previous command |
20 | NumIn from input stream | NumIn from input stream |
1 | Opcode (always 0x16) | Opcode (always 0x16) |
1 | Mode (0x00 or 0x01) | Mode (0x00 or 0x01) |
1 | LSB of Param2 (always 0x00) | LSB of Param2 (always 0x00) |