1 API Message Types
The messages for OCPP Stack v1.6 can be categorized into two sets, one addressing the communication initiated by the charge point, and one addressing the communication initiated by the central system.
| Messages Initiated by the Charge Point | Messages Initiated by the Central System |
|---|---|
Authorize | Cancel Reservation |
Boot Notification | Change Availability |
Data Transfer | Change Configuration |
Diagnostics Status Notification | Clear Cache |
Firmware Status Notification | Clear Charging Profile |
Heartbeat | Data Transfer |
Meter Values | Get Composite Schedule |
Start Transaction | Get Configuration |
|
Stop Transaction | Get Diagnostics |
|
Status Notification | Get Local List Version |
Remote Start Transaction | |
Remote Stop Transaction | |
Reserve Now | |
Reset | |
Send Local List | |
Set Charging Profile | |
Trigger Message | |
Unlock Connector | |
Updated Firmware |
This document describes all the APIs associated with the above messages, as well as other functions necessary to develop a functional OCPP Charge Point application.