4 Repairs and Enhancements
| Type of Change | Issue Key | Description | Devices Affected |
|---|---|---|---|
| Bug Fix | M8PD-7589 | Modified the error handler to clear the SSPOV bit if it is set by hardware, preventing the bus from locking up | All supported devices |
| Bug Fix | M8PD-12295 | Updated I2Cx_IsBusy API in MSSP host driver to remove S bit check in SSP1STAT register | All supported devices |