1 What is the Analog-to-Digital Converter (ADC) Driver?
The Analog-to-Digital Converter (ADC) converts single-ended or differential analog signals to digital values. This ADC is of the Successive Approximation Register (SAR) type and supports 8- or 12-bit resolutions with a Programmable Gain Amplifier (PGA). It supports accumulating multiple conversions into a single result.