37 Ordering Information
-
Available ordering options can be found by:
- Clicking on one of the following product page links:
- Searching by product name at www.microchipdirect.com
- Contacting your local sales representative
Note:
Automotive-grade ordering codes (VAO suffix) are set up on request and not listed in
the table below. Contact your local Microchip sales representative to request VAO
ordering codes not present on the respective product page.
| Ordering Code | Flash / SRAM | Pin Count | Package Type | Supply Voltage | Temperature Range | Carrier Type |
|---|---|---|---|---|---|---|
| AVR16EA28-E/SP | 16 KB/2 KB | 28 | SPDIP | 1.8-5.5V | -40°C to +125°C | Tube |
| AVR16EA28-E/SS | 16 KB/2 KB | 28 | SSOP | 1.8-5.5V | -40°C to +125°C | Tube |
| AVR16EA28-E/STX | 16 KB/2 KB | 28 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
| AVR16EA28-I/SP | 16 KB/2 KB | 28 | SPDIP | 1.8-5.5V | -40°C to +85°C | Tube |
| AVR16EA28-I/SS | 16 KB/2 KB | 28 | SSOP | 1.8-5.5V | -40°C to +85°C | Tube |
| AVR16EA28-I/STX | 16 KB/2 KB | 28 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
| AVR16EA28T-E/SS | 16 KB/2 KB | 28 | SSOP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| AVR16EA28T-E/STX | 16 KB/2 KB | 28 | VQFN | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| AVR16EA28T-I/SS | 16 KB/2 KB | 28 | SSOP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| AVR16EA28T-I/STX | 16 KB/2 KB | 28 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| AVR16EA32-E/PT | 16 KB/2 KB | 32 | TQFP | 1.8-5.5V | -40°C to +125°C | Tray |
| AVR16EA32-E/RXB | 16 KB/2 KB | 32 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
| AVR16EA32-I/PT | 16 KB/2 KB | 32 | TQFP | 1.8-5.5V | -40°C to +85°C | Tray |
| AVR16EA32-I/RXB | 16 KB/2 KB | 32 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
| AVR16EA32T-E/PT | 16 KB/2 KB | 32 | TQFP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| AVR16EA32T-E/RXB | 16 KB/2 KB | 32 | VQFN | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| AVR16EA32T-I/PT | 16 KB/2 KB | 32 | TQFP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| AVR16EA32T-I/RXB | 16 KB/2 KB | 32 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| AVR16EA48-E/6LX | 16 KB/2 KB | 48 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
| AVR16EA48-E/PT | 16 KB/2 KB | 48 | TQFP | 1.8-5.5V | -40°C to +125°C | Tray |
| AVR16EA48-I/6LX | 16 KB/2 KB | 48 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
| AVR16EA48-I/PT | 16 KB/2 KB | 48 | TQFP | 1.8-5.5V | -40°C to +85°C | Tray |
| AVR16EA48T-E/6LX | 16 KB/2 KB | 48 | VQFN | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| AVR16EA48T-E/PT | 16 KB/2 KB | 48 | TQFP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
| AVR16EA48T-I/6LX | 16 KB/2 KB | 48 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
| AVR16EA48T-I/PT | 16 KB/2 KB | 48 | TQFP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
Note:
- Pb-free packing complies with the European Directive for Restrictions of Hazardous Substances (RoHS directive). Also halide-free and completely green.
- Package outline drawings can be found in the Package Drawings section.
To order or obtain information, for example on pricing or delivery, refer to the factory or the listed sales office.
Note: Tape and Reel
identifier only appears in the catalog part number description.
This identifier is used for ordering purposes. Check with your
Microchip Sales Office for package availability with the Tape
and Reel option.
Note:
The VAO variants have been designed, manufactured, tested, and
qualified per AEC-Q100 requirements for automotive applications.
These products may use a different package than non-VAO parts
and have additional specifications in their Electrical
Characteristics.