The AVR-IoT Cellular Mini Development Board is a small and easily
expandable demonstration and development platform for IoT solutions based on the AVR® microcontroller architecture using cellular technology. It is
designed to demonstrate that the design of a typical IoT application can be simplified
by partitioning the problem into three blocks:
Smart – represented by the AVR128DB48
microcontroller
Connected – represented by the
GM02S cellular module, with the included antenna and
SIM card
Secure – represented by the ATECC608B secure element
In addition, the AVR-IoT Cellular Mini Development Board
features the following elements:
The on-board debugger (PKOB nano)
supplies full programming support for the Arduino IDE. There is no need for any
external tools, and it also provides access to a serial port interface (serial
to USB bridge) and two logic
analyzer channels (debug GPIO).
The on-board debugger enumerates
on the PC as a mass storage interface device for easy ‘drag-and-drop’
programming.
A Qwiic® connector and the Feather compatible edge connector allow for easy
expansion from a wide selection of add-on boards from Sparkfun and Adafruit
Two on-board sensors; Color
Sensor (VEML3328) and Temperature sensor (MCP9808)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.