3 Reference Applications for PIC32CX MCUs
This package contains the MPLAB Harmony v3 reference applications for the following PIC32CX MCU development boards/kits.
| Board/Kit | Link |
|---|---|
![]() | PIC32CX SG61 Curiosity Ultra Evaluation Board |
![]() | PIC32CX SG41 Curiosity Ultra Evaluation Board |
Note: The application examples in this repository are an alternative
source of reference covering the above types. MPLAB Harmony 3 provides more product-specific
examples on peripherals, drivers and middleware technologies. More examples are available in
the product/technology-specific repositories such as csp, core, usb, net, gfx_apps, etc.