3.2 Classes of Commands
Type help for a list of classes of commands in MDB.
| Class | Description |
|---|---|
| breakpoints | Making program stop at certain points |
| data | Examining/changing data |
| deviceandtool | Selecting debug tool and device |
| networktool | Configure network tools |
| others | Miscellaneous commands |
| programming | Programming device and its relative functions |
| running | Running the program |
| stack | Examining stack |