3 Pin Allocation Tables

Table 3-1. 28-Pin Allocation Table
I/O(2) 28-

Pin

SPDIP,

SOIC, SSOP

28-

Pin

VQFN

A/D Reference Operational

Amplifier

Comparator ZCD/Analog

Peripheral

Manager

Timers 16-Bit PWM/

CCP

CWG CLC SPI I2C UART IOC Interrupt Basic

RA0

2

27

ANA0

OPA1OR(1)

C1IN0-

C2IN0-

CLCIN0(1)

CLCIN4(1)

IOCA0

RA1

3

28

ANA1(6)

OPA1OUT

OPA2IN1-

OPA2IN1+

C1IN1-

C2IN1-

CLCIN1(1)

CLCIN5(1)

IOCA1

RA2

4

1

ANA2

DAC1OUT1

DAC2OUT1

DAC3OUT1

VREF- (DAC1)

VREF- (ADC)

OPA1IN0-

OPA1IN0+

C1IN0+

C2IN0+

IOCA2

RA3

5

2

ANA3(6)

VREF+ (DAC1)

VREF+ (ADC)

C1IN1+

IOCA3

RA4

6

3

ANA4

OPA1IN1-

OPA1IN1+

T0CKI(1)

IOCA4

RA5

7

4

ANA5(6)

OPA1IN2-

OPA1IN2+

SS1(1)

IOCA5

RA6

10

7

ANA6(6)

IOCA6

CLKOUT

OSC2

RA7

9

6

ANA7(6)

IOCA7

OSC1

CLKIN

RB0

21

18

ANB0(6)

VREF+ (DAC2)

C2IN1+

ZCDIN

CWG1(1)

IOCB0

INT0(1)

RB1 22 19 ANB1

OPA2OUT

OPA1IN3-

OPA1IN3+

C1IN3-

C2IN3-

(4) IOCB1

INT1(1)

RB2 23 20 ANB2(6)

OPA2IN3-

OPA2IN3+

(4) IOCB2

INT2(1)

RB3 24 21 ANB3

OPA2IN2-

OPA2IN2+

C1IN2-

C2IN2-

IOCB3
RB4 25 22

ANB4(6)

ADACT(1)

OPA2IN0-

OPA2IN0+

IOCB4
RB5 26 23 ANB5

VREF- (DAC2)

T1G(1)

TUIN1(1)

IOCB5
RB6 27 24 ANB6(6)

CLCIN2(1)

CLCIN6(1)

CTS2(1) IOCB6 ICSPCLK
RB7 28 25 ANB7 DAC1OUT2

DAC2OUT2

DAC3OUT2

PWM3ERS(1)

CLCIN3(1)

CLCIN7(1)

RX2(1) IOCB7 ICSPDAT
RC0 11 8 ANC0

T1CKI(1)

T3CKI(1)

T3G(1)

TUIN0(1)

IOCC0 SOSCO
RC1 12 9 ANC1(6) CCP2(1) IOCC1 SOSCI
RC2 13 10 ANC2

VREF+ (DAC3)

PWMIN0(1)

CCP1(1)

IOCC2
RC3 14 11 ANC3(6) T2IN(1) PWM1ERS(1) SCK1(1) SCL1(3,4) IOCC3
RC4 15 12 ANC4 APMCLK SDI1(1) SDA(3,4) IOCC4
RC5 16 13 ANC5

VREF- (DAC3)

T4IN(1) PWM2ERS(1) IOCC5
RC6 17 14 ANC6(6) OPA2OR(1) PWMIN1(1) CTS1(1) IOCC6
RC7 18 15 ANC7 RX1(1) IOCC7
RE3 1 26 IOCE3 VPP/MCLR
VSS 19 16 VSS
VDD(5) 20 17 VDD(5)
VSS 8 5 VSS
OUT(2)

ADGRDA

ADGRDB

C1OUT

C2OUT

TMR0

PWM11

PWM12

PWM21

PWM22

PWM31

PWM32

CCP1

CCP2

CWG1A

CWG1B

CWG1C

CWG1D

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

CLC5OUT

CLC6OUT

CLC7OUT

CLC8OUT

SS1

SCK1

SDO1

SDA1

SCL1

DTR1

RTS1

TX1

DTR2

RTS2

TX2

Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which PORT pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware may map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard LVBUF/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 μF bypass capacitor to VSS is required on the VDD pin.
  6. This pin can be used as either a positive or negative analog input channel to the ADC.
Table 3-2. 40/44/48-Pin Allocation Table
I/O(2) 40-

Pin

PDIP

40-

Pin

QFN

44-

Pin

TQFP

48-

Pin

TQFP/ VQFN

A/D Reference Operational Amplifier Comparator ZCD/Analog Peripheral Manager Timers 16-Bit PWM/

CCP

CWG CLC SPI I2C UART IOC Interrupt Basic

RA0

2 17 19 21

ANA0

OPA1OR(1)

C1IN0-

C2IN0-

CLCIN0(1)

CLCIN4(1)

IOCA0

RA1

3 18 20 22

ANA1(6)

OPA1OUT

OPA2IN1-

OPA2IN1+

C1IN1-

C2IN1-

CLCIN1(1)

CLCIN5(1)

IOCA1

RA2

4 19 21 23

ANA2

DAC1OUT1

DAC2OUT1

DAC3OUT1

VREF- (DAC1)

VREF- (ADC)

OPA1IN0-

OPA1IN0+

C1IN0+

C2IN0+

IOCA2

RA3

5 20 22 24

ANA3(6)

VREF+ (DAC1)

VREF+ (ADC)

C1IN1+

IOCA3

RA4

6 21 23 25 ANA4

OPA1IN1-

OPA1IN1+

T0CKI(1)

IOCA4

RA5

7 22 24 26

ANA5(6)

OPA1IN2-

OPA1IN2+

SS1(1)

IOCA5

RA6

14 29 31 33

ANA6(6)

IOCA6

CLKOUT

OSC2

RA7

13 28 30 32

ANA7(6)

IOCA7

OSC1

CLKIN

RB0

33 8 8 8

ANB0(6)

VREF+ (DAC2)

C2IN1+

ZCDIN

CWG1(1)

IOCB0

INT0(1)

RB1 34 9 9 9 ANB1

OPA2OUT

OPA1IN3-

OPA1IN3+

C2IN3-

C1IN3-

(4) IOCB1

INT1(1)

RB2 35 10 10 10 ANB2(6)

OPA2IN3-

OPA2IN3+

(4) IOCB2

INT2(1)

RB3 36 11 11 11 ANB3

OPA2IN2-

OPA2IN2+

C1IN2-

C2IN2-

IOCB3
RB4 37 12 14 16

ANB4(6)

ADACT(1)

OPA2IN0-

OPA2IN0+

IOCB4
RB5 38 13 15 17 ANB5

VREF- (DAC2)

T1G(1)

TUIN1(1)

IOCB5
RB6 39 14 16 18 ANB6(6)

CLCIN2(1)

CLCIN6(1)

CTS2(1) IOCB6 ICSPCLK
RB7 40 15 17 19 ANB7 DAC1OUT2

DAC2OUT2

DAC3OUT2

PWM3ERS(1)

CLCIN3(1)

CLCIN7(1)

RX2(1) IOCB7 ICSPDAT
RC0 15 30 32 34 ANC0

T1CKI(1)

T3CKI(1)

T3G(1)

TUIN0(1)

IOCC0 SOSCO
RC1 16 31 35 35 ANC1(6) CCP2(1) IOCC1 SOSCI
RC2 17 32 36 40 ANC2

VREF+ (DAC3)

PWMIN0(1)

CCP1(1)

IOCC2
RC3 18 33 37 41 ANC3(6) T2IN(1) PWM1ERS(1) SCK1(1) SCL1(3,4) IOCC3
RC4 23 38 42 46 ANC4 APMCLK SDI1(1) SDA(3,4) IOCC4
RC5 24 39 43 47 ANC5

VREF- (DAC3)

T4IN(1) PWM2ERS(1) IOCC5
RC6 25 40 44 48 ANC6(6) OPA2OR(1) PWMIN1(1) CTS1(1) IOCC6
RC7 26 1 1 1 ANC7 RX1(1) IOCC7
RD0 19 34 38 42 AND0
RD1 20 35 39 43 AND1
RD2 21 36 40 44 AND2(6)
RD3 22 37 41 45 AND3(6)
RD4 27 2 2 2 AND4
RD5 28 3 3 3 AND5(6)
RD6 29 4 4 4 AND6
RD7 30 5 5 5 AND7(6)
RE0 8 23 25 27 ANE0
RE1 9 24 26 28 ANE1(6)
RE2 10 25 27 29 ANE2
RE3 1 16 18 20 IOCE3 VPP/MCLR
RF0 36 ANF0
RF1 37 ANF1(6)
RF2 38 ANF2
RF3 39 ANF3(6)
RF4 12 ANF4(6)
RF5 13 ANF5
RF6 14 ANF6(6)
RF7 15 ANF7
VSS 12, 31 6, 27 6, 29 6,31 VSS
VDD(5) 11, 32 7, 26 7, 28 7, 30 VDD(5)
OUT(2)

ADGRDA

ADGRDB

C1OUT

C2OUT

TMR0

PWM11

PWM12

PWM21

PWM22

PWM31

PWM32

CCP1

CCP2

CWG1A

CWG1B

CWG1C

CWG1D

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

CLC5OUT

CLC6OUT

CLC7OUT

CLC8OUT

SS1

SCK1

SDO1

SDA1

SCL1

DTR1

RTS1

TX1

DTR2

RTS2

TX2

Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which PORT pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware may map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard LVBU/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 μF bypass capacitor to VSS is required on all VDD pins.
  6. This pin can be used as either a positive or negative analog input channel to the ADC.