| F | 10/2024 | Corrected the x-axis label on figures 51-90, 51-92, 51-97, 51-98, 51-100, 51-102,
and 51-104 in ADC graph section; Updated figures 51-73, 51-75, 51-77 in I/O graph
section; Added ADC Charge Pump information; Other minor graph corrections. |
| E | 02/2024 | Added DC and AC Characteristics Graphs and Tables; Updated Electrical
Specifications; Minor editorial corrections. |
| D | 07/2023 | Updated package drawing ID and terminology. |
| C | 11/2022 | Preliminary version. Updated electrical specifications; Updated bit captions in APMSTATUS
register. |
| B | 06/2022 | Updated PPS input table to include Signal Routing ports; Updated architectural block diagram
and fixed DMS Bank 64/65 diagram typos. |
| A | 07/2021 | Initial document release. |