2 Installing the Unit
- Connect the PD-9501GC to an AC outlet (100-240 VAC).
- Connect the “DATA IN” jack (input) to the remote Ethernet network switch's Patch panel.
- Connect the “PWR OUT” jack (output) to Terminal.


The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.