Function and Features
The PD-9501GC PoE Midspan enables sending PoE and Data over a single Ethernet cable for fast and easy installation. It supports up to 1000 Mbps passthrough data rates. It is powered via universal AC input that is converted to DC power (55 VDC) up to 60W (IEEE802.3BT Type3 : Class 0-6).
- 1-port PoE output
- Guaranteed 60W
- Supports IEEE 802.3bt type 3 standard PDs
- Universal AC input 100-240 VAC
- 10/100/1000 Mbps passthrough data rates