There is no “on/off” switch; simply plug the PD-9501GC into an AC power source.
Verify that a PoE Ready Ethernet-compatible device is connected.
Do not cover PD-9501GC or block airflow to the unit with any foreign objects. Keep PD-9501GC away from excessive heat and humidity and free from vibration and dust.
Ensure cable length from Ethernet network source to terminal does not exceed 100 meters (330 feet). This Midspan is not a repeater and does not amplify Ethernet data signal.
Use a splitter if desired; ensure splitter is connected close to the terminal and not on the PD-9501GC!
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.