Function and Features

The PD-9501GC PoE Midspan enables sending PoE and Data over a single Ethernet cable for fast and easy installation. It supports up to 1000 Mbps passthrough data rates. It is powered through a universal AC input that is converted to DC power (55 VDC) up to 60W (IEEE®802.3BT Type3 : Class 0-6).

  • Single-Port PoE Output
  • Guaranteed 60W
  • Supports IEEE 802.3bt Type3 Standard PDs
  • Universal AC Input 100-240 VAC
  • 10/100/1000 Mbps Passthrough Data Rates