1 MPLAB® Harmony 3 SPI Bootloader Application Examples
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices.
This repository contains the MPLAB® Harmony 3 SPI Bootloader application examples
Bootloader Library
Refer to Bootloader Library Help for understanding
- Bootloader framework
- How the Bootloader library works
- Bootloader library configurations
- Bootloader memory layout
Bootloader Examples
The following applications are provided to demonstrate the SPI bootloader
| Name | Description |
|---|---|
| SPI Bootloader | This example application shows how to use the Bootloader Library to bootload an application using SPI protocol |