1 MPLAB® Harmony 3 SPI Bootloader Application Examples

MPLAB® Harmony 3 is an extension of the MPLAB ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices.

This repository contains the MPLAB Harmony 3 SPI Bootloader application examples.

Bootloader Library

Refer to the Bootloader Library Help for understanding.

  • Bootloader framework

  • How the Bootloader library works

  • Bootloader library configurations

  • Bootloader memory layout

Bootloader Examples

The following applications are provided to demonstrate the SPI bootloader.

NameDescription
SPI BootloaderThis example application shows how to use the Bootloader Library to bootload an application using SPI protocol