3.3.1.1 Definitions

  • #define CPU_SS2_RAM __section("CPU_SelfTest_Variables_RAM")

    Section to group intermediate result variables. Following linker option needs to be added in 'additional linker options' under linker settings in project properties. -Wl,-PCPU_SelfTest_Variables_RAM=address The address is user configurable.

  • #define CPU_SUBSET2_EXPECTED_RESULT 0x19U

    Passing signature of the test result for Subset 2 of the CPU self-test diagnostic.