4.6.2 Macros
#define GOTO_MACRO_TEST_CALLW __asm(" GOTO TEST_CALLW")
#define GOTO_MACRO_TEST_RETLW __asm(" GOTO TEST_RETLW")
#define GOTO_MACRO_ERROR_SS2 __asm(" GOTO ERROR_SS2")
#define GOTO_MACRO_END_SS2 __asm(" GOTO END_SS2")
#define CPU_SS2_RAM __section("CPU_SelfTest_Variables_RAM")
Section to group intermediate result variables. Following linker option needs to be added in 'additional linker options' under linker settings in project properties. -Wl,-PCPU_SelfTest_Variables_RAM=address The address is user configurable.