3.4.2.1 CPU_SS3_RAM
#define CPU_SS3_RAM __section("CPU_SelfTest_Variables_RAM")
Section to group intermediate result variables. Following linker option needs to be added in 'additional linker options' under linker settings in project properties: -Wl,-PCPU_SelfTest_Variables_RAM=address.
The address is user configurable.