4.4.1 Functions

  • static volatile uint8_t testDataDatabusOriginal __at (SRAM_ADDR_ORIGINAL)

  • static volatile uint8_t testDataDatabusToggled __at (SRAM_ADDR_TOGGLED)

  • static const uint16_t flashArrayLowAddress __at (FLASH_ADDR_TOGGLED)=0