Jump to main content
MPLAB® Harmony 3 Bootloader Application Examples for I2C
MPLAB® Harmony 3 Bootloader Application Examples for I2C
  1. Home
  2. 1 MPLAB® Harmony 3 I2C Bootloader Application Examples
  3. 1.5 Configuring a Host Application used to send an application binary to bootloader

  • 1 MPLAB® Harmony 3 I2C Bootloader Application Examples
    • 1.1 I2C Bootloader
    • 1.2 I2C Fail Safe Bootloader
    • 1.3 I2C Bootloader Tools Help
    • 1.4 Configuring an Application to be bootloaded
    • 1.5 Configuring a Host Application used to send an application binary to bootloader
      • 1.5.1 Configuring the NVM Host applications
      • 1.5.2 Configuring the SDCARD Host applications
  • Microchip Information

1.5 Configuring a Host Application used to send an application binary to bootloader

  • To configure NVM based host application refer to NVM Host Application Configuration

  • To configure SDCARD based host application refer to SDCARD Host Application Configuration

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip YouTube
Microchip Instagram
Microchip Weibo
Microchip Blog
Contact |
Legal |
Privacy Policy |
Cookies |
Careers

Stay on the leading edge with our blog

MicroSolutions

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved.