1 MPLAB® Harmony 3 I2C Bootloader Application Examples
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices.
This repository contains the MPLAB® Harmony 3 I2C Bootloader application examples
Bootloader Library
Refer to Bootloader Library Help for understanding
- Bootloader framework
- How the Bootloader library works
- Bootloader library configurations
- Bootloader memory layout
Bootloader Examples
The following applications are provided to demonstrate the I2C bootloader
| Name | Description |
|---|---|
| I2C Bootloader | This example application shows how to use the Bootloader Library to bootload an application using I2C protocol |
| I2C Faile Safe Bootloader | This example application shows how to use the Bootloader Library to bootload an application on device having dual flash bank feature using I2C protocol |