1.5.4.5 update_qtlib_timer

void update_qtlib_timer(uint16_t time_elapsed_since_update);

Description: The internal time tracking variable will be updated and used for computing various time based functioning like Drift and MOD. It is recommended to call this function periodically (like 20msec and pass 20 as the value).

Parameter:
TypeDescription
uint16_tTime lapse since last call in millisecond

Return:void